Description: |
Electrical Module - 23-pin, Burndy Style, 5 Amp/250VAC on Master side, 26-pin, 3 Amp/250VAC on Tool side, with MS miniature MS quick-disconnect connector. Connector rotated 180 degree on Tool side. |
Weight: |
Master 0.68 lbs (0.31 kg) Tool 0.38 lbs (0.17 kg) |
Materials: |
- Aluminum housing
- Rhodium-plated heads on spring pins
- Rhodium-plated contact pins
- Nitrile seal.
|
# Pins: |
26 (23 available for customer use) |
Elec. Rating: |
5 Amp/250VAC on Master 3 Amp/250VAC on Tool |
Operational Temperature Range: |
-20 °F - 150 °F (-28,9 °C - 65,6 °C) |
|