Description: |
(1) 19-pin Turck connector and (2) 3-pin Pico connectors Electrical Module, 3 Amp/50VDC |
Weight: |
Master 0.35 lbs (1.16 kg) Tool 0.25 lbs. (0.11 kg) |
Materials: |
- Anodized aluminum housing.
- Precious-metal-plated pins.
- Nitrile seal(s).
|
Elec. Rating: |
3 Amp/50VDC |
Operational Temperature Range: |
-20 °F - 150 °F (-28,9 °C - 65,6 °C) |
|