简体中文  | English  | Español  | 日本語  | Português
Skip Navigation Links
Home
Produtos
Biblioteca
Empresa
Contate-nos
Mapa do Site
Air Modules: AN2,AN3  
 
 
Skip Navigation LinksHome > Produtos > Trocadores de Ferramentas Robóticos > Módulos e Acessórios > Módulos > Módulos Pneumáticos e de Fluidos > AN2,AN3

 

 

Product Advantages
  • Provides air service from the Master to the Tool plates.
  • (6) 3/8"NPT self-sealing ports and (2) 1/2" NPT pass-through ports [G (BSPP) ports available on AN3 modules]
  • 100 psi (6.9 bar) maximum.
  • (6) self-sealing ports do not support vacuum service.

AN2 Modules (Master and Tool) shown
AN2 Modules (Master and Tool) shown

Part NumberSideNotes
9121-AN2-MMPneumatic module with (6) 3/8 NPT self-sealing ports and (2) ½” NPT pass-through ports - Master side
9121-AN3-MMPneumatic module with (6) G 3/8 (BSPP) self-sealing ports and (2) ½” G (BSPP) pass-through ports - Master side
9121-AN2-TTPneumatic module with (6) 3/8 NPT self-sealing ports and (2) ½” NPT pass-through ports - Tool side
9121-AN3-TTPneumatic module with (6) G 3/8 (BSPP) self-sealing ports and (2) ½” G (BSPP) pass-through ports - Tool side

SpecificationsCompatible QCsDrawingsManuals3D CAD Models

Description: Pneumatic module with (6) 3/8 NPT self-sealing ports and (2) 1/2 NPT pass-through ports [G (BSPP) ports available on AN3 module]
Cv Rating: 1.6 for 3/8 NPT ports S1 - S6, 4.0 for 1/2 NPT ports P1 & P2
Weight: Master 2.10 lbs (0.95 kg)
Tool 2.90 lbs (1.32 kg)
Materials:
  • Anodized aluminum housings
  • Stainless steel, Nitrile, and PVC valve components.
Operational Temperature Range: -20 °F - 150 °F (-28,9 °C - 65,6 °C)








 
 
ATI Industrial Automation
1031 Goodworth Dr. | Apex, NC 27539 USA
Umberto Aranha, Account Manager, +55 11 9 9232 4919
Home
Produtos
Trocadores de Ferramentas Robóticos
Sensores de Força/Torque
Acopladores de Utilidades
Trocadores Manuais de Ferramentas
Material Removal Tools
Dispositivos do Centro de Conformidade Remota        
Sensores de Colisão Robóticos
Biblioteca
Glossário
Vídeos
3D CAD Models
Software   
Empresa
Notícias
Feiras
Aplicação de Créditos
Oportunidades de Trabalho
Privacy Policy
Contate-nos
Vendas e Suporte
Solicitar Informações
Registro de Produtos
Como Chegar
Mapa do Site
© 2023 ATI Industrial Automation, Inc. Todos os direitos reservados.
 
  Join A3 Today

 Facebook   Twitter   YouTube  

Privacy Policy Novanta  • Sales Terms & Conditions  • Purchasing Terms & Conditions  • CCPA Novanta