简体中文  | English  | Español  | 日本語  | Português
Skip Navigation Links
Home
Produtos
Biblioteca
Empresa
Contate-nos
Mapa do Site
Electrical Modules: X7G  
 
 
Skip Navigation LinksHome > Produtos > Trocadores de Ferramentas Robóticos > Módulos e Acessórios > Módulos > Módulos Elétricos > X7G

 

 

Product Advantages
  • Single-line, pass-through module with SHV connectors.
  • Isolated connector.

X7G Modules (Master and Tool)
X7G Modules (Master and Tool)

Part NumberSideNotes
9120-X7G-MMHigh Voltage Module for Ultrasonic Weld Applications, Isolated SHV Connector - Master side
9120-X7G-TTHigh Voltage Module for Ultrasonic Weld Applications, Isolated SHV Connector - Tool side

SpecificationsCompatible QCsDrawingsManuals3D CAD Models

Description: High Voltage Module for Ultrasonic Weld Applications, Isolated SHV Connector
Weight: 9120-X7G-M 0.39lbs (0.175kg)
9120-X7G-T 0.30lbs (0.135kg)
Materials:
  • Precious-metal-plated spring and contact pins
  • Aluminum and Delrin housings
  • Teflon® dielectric
  • Nitrile seals.
# Pins: 1
Elec. Rating: 3 Amps/2000VAC
Operational Temperature Range: -20 °F - 150 °F (-28,9 °C - 65,6 °C)