Loading
简体中文  | English  | Español  | 日本語  | Português
Skip Navigation Links
Home
Produtos
Biblioteca
Empresa
Contate-nos
Mapa do Site
Electrical Modules: X7D  
 
 
Skip Navigation LinksHome > Produtos > Trocadores de Ferramentas Robóticos > Módulos e Acessórios > Módulos > Módulos Elétricos > X7D

 

 

Product Advantages
  • Single-line, pass-through module with BNC connectors.
  • Passes single coax cable from robot to Tool.
  • R19-size housing.

X7D Modules (Master and Tool)
X7D Modules (Master and Tool)

Part NumberSideNotes
9120-X7D-MMCoax Power Module with BNC Connectors - Master side
9120-X7D-TTCoax Power Module with BNC Connectors - Tool side

SpecificationsCompatible QCsConnectors and CablesDrawingsManuals3D CAD Models

Description: Coax Power Module with BNC Connectors
Weight: Master 0.38 lbs (0.17 kg)
Tool 0.28 lbs (0.13 kg)
Materials:
  • Precious-metal-plated spring and contact pins
  • Aluminum housings
  • Teflon® dielectric
  • Nitrile seals.
# Pins: 1
Elec. Rating: 5 Amps/500VAC