Description: |
(2) G¾"-14 Threaded tube Fitting, .573 I.D. Stud Pass-through, 1/4-Turn Feed Connection, F-type Slot and Signal Module with Burndy Connectors |
Weight: |
Master 3.53 lbs (1.6 kg) Tool 2.33 lbs (1.1 kg) |
Materials: |
- Stainless steel swivel joints and adapters
- T6 aluminum extension arm and swivel housings.
|
Operational Temperature Range: |
-20 °F - 150 °F (-28,9 °C - 65,6 °C) |
|