Loading
简体中文  | English  | Español  | 日本語  | Português
Skip Navigation Links
Home
Produtos
Biblioteca
Empresa
Contate-nos
Mapa do Site
PROFIBUS Modules: TB  
 
 
Skip Navigation LinksHome > Produtos > Trocadores de Ferramentas Robóticos > Módulos e Acessórios > Módulos > Módulos de Controle e Sinal > TB

 

 

Product Advantages
  • Discrete pass-through for PROFIBUS and auxiliary power signals.
  • Standard 5-pin mini connector provided for interfacing with auxiliary power.
  • M12, B-coded connector provided for PROFIBUS interface.
  • No Touch contacts on Master-side.
  • Note: TB module may extend past the Master/Tool body on some QCs. Please consult ATI Account Manager for more information.

TB Modules (Master and Tool)
TB Modules (Master and Tool)

Part NumberSideNotesEDS File
9120-TB-MMDiscrete PROFIBUS Pass-Through Module - Master side
9120-TB-TTDiscrete PROFIBUS Pass-Through Module - Tool side

SpecificationsCompatible QCsConnectors and CablesDrawingsManuals3D CAD Models

Description: Discrete PROFIBUS Pass-Through Module
Weight: Master 1.00 lbs (0.45 kg)
Tool 0.75 lbs (0.34 kg)
Materials:
  • Anodized aluminum housing
  • Rhodium-plated spring and contact pins
  • Nitrile seals.
# Pins: 10
Elec. Rating: 4 Amp/24V