简体中文  | English  | Español  | 日本語  | Português
Skip Navigation Links
Home
Produtos
Biblioteca
Empresa
Contate-nos
Mapa do Site
Discrete Modules: SC17  
 
 
Skip Navigation LinksHome > Produtos > Trocadores de Ferramentas Robóticos > Módulos e Acessórios > Módulos > Módulos de Controle e Sinal > SC17

 

 

Product Advantages
  • The Discrete Control Module allows for control of the Tool Changer and to support robotic weld gun I/O and Ethernet data to the end-of-arm tooling.
  • A Harting 10D connector, a 3-Pin M8 valve connector, 4-Pin M12 TSI connector and a Mini-fast 4-pin connector are provided for interfacing on the module to support Tool Changer and customer-specified I/O.
  • Spring-loaded pin block allows the Master and Tool modules to communicate across their interface when coupled.
  • A flexible pin boot surrounds the pin block to seal the connection from moisture and liquid while coupled.
  • Ready-to-Lock (R1 and R2), Lock, and Unlock sensor inputs provided.

SC17 Modules (Master and Tool)
SC17 Modules (Master and Tool)

Part NumberSideNotesEDS File
9121-SC17-MMHarting Module, Supports Servo Power and Encoder Signals, Ethernet Pass-Through, Supports L/U/R1/R2 Sensors and Integrated Valve, Supports TSI on the Tool with no RTL bypass - Master side
9121-SC17-TTHarting Module, Supports Servo Power and Encoder Signals, Ethernet Pass-Through, 0-9 Tool-ID, TSI on Tool - Tool side

SpecificationsCompatible QCsConnectors and CablesDrawingsManuals3D CAD Models

Description: Harting Module, Supports Servo Power and Encoder Signals, Ethernet Pass-Through, Supports L/U/R1/R2 Sensors and Integrated Valve, Supports TSI on the Tool with no RTL bypass, 0-9 Tool-ID, TSI on Tool
Weight: Master 3.21 lbs (1.46 kg)
Tool 2.80 lbs (1.27 kg)
Materials:
  • Aluminum housings/covers
  • Clear polycarbonate window
  • Precious-metal-plated contacts
  • Nitrile seals
  • Delrin pin block.
Elec. Rating: Power - 7 @ 15 Amp/500V
Gun Control Signals - 14 @ 3 Amp/24V
Ethernet - 4 @ 2 Amp/60V
Tool change - 6 @ 3 Amp/24V
FieldBus - 12 @ 3 Amp/24V
Operational Temperature Range: -20 °F - 150 °F (-28,9 °C - 65,6 °C)








 
 
ATI Industrial Automation
1031 Goodworth Dr. | Apex, NC 27539 USA
Umberto Aranha, Account Manager, +55 11 9 9232 4919
Home
Produtos
Trocadores de Ferramentas Robóticos
Sensores de Força/Torque
Acopladores de Utilidades
Trocadores Manuais de Ferramentas
Material Removal Tools
Dispositivos do Centro de Conformidade Remota        
Sensores de Colisão Robóticos
Biblioteca
Glossário
Vídeos
3D CAD Models
Software   
Empresa
Notícias
Feiras
Aplicação de Créditos
Oportunidades de Trabalho
Privacy Policy
Contate-nos
Vendas e Suporte
Solicitar Informações
Registro de Produtos
Como Chegar
Mapa do Site
© 2023 ATI Industrial Automation, Inc. Todos os direitos reservados.
 
  Join A3 Today

 Facebook   Twitter   YouTube  

Privacy Policy Novanta  • Sales Terms & Conditions  • Purchasing Terms & Conditions  • CCPA Novanta