Loading
简体中文  | English  | Español  | 日本語  | Português
Skip Navigation Links
Home
Produtos
Biblioteca
Empresa
Contate-nos
Mapa do Site
Electrical Modules: RH4  
 
 
Skip Navigation LinksHome > Produtos > Trocadores de Ferramentas Robóticos > Módulos e Acessórios > Módulos > Módulos Elétricos > RH4

 

 

Product Advantages
  • 4 pin Hirose connector on Master and Tool.
  • 5 Amp/250VAC capacity.
  • Electrically-conductive to Tool Changer
  • Moisture and dust sealed when mated.
  • No-Touch contacts on Master.
  • Stainless steel mounting hardware and connector plate.

RH4 Modules (Master and Tool)
RH4 Modules (Master and Tool)

Part NumberSideNotes
9120-RH4-MM4-pin Electrical Module with Hirose Connector - Master side
9120-RH4-TT4-pin Electrical Module with Hirose Connector - Tool side

SpecificationsCompatible QCsDrawingsManuals3D CAD Models

Description: 4-pin Electrical Module with Hirose Connector
Weight: Master 0.4 lbs (0.18 kg)
Tool 0.3 lbs (0.14 kg)
Materials:
  • Stainless steel conector plate and mounting hardware
  • Aluminum housing
  • Rhodium-plated contact pins
  • Nitrile seal.
# Pins: 4
Elec. Rating: 5 Amp/250VAC