Loading
简体中文  | English  | Español  | 日本語  | Português
Skip Navigation Links
Home
Produtos
Biblioteca
Empresa
Contate-nos
Mapa do Site
Electrical Modules: RB19  
 
 
Skip Navigation LinksHome > Produtos > Trocadores de Ferramentas Robóticos > Módulos e Acessórios > Módulos > Módulos Elétricos > RB19

 

 

Product Advantages
  • 19-pin.
  • 5 Amp/250VAC capacity.
  • Souriau/Burndy connector.
  • No-Touch contacts on Master.
  • Moisture and dust sealed when mated.

RB19 Modules (Master and Tool)
RB19 Modules (Master and Tool)

Part NumberSideNotes
9120-RB19-MM19-pin, 5A/250VAC Electrical Module with Souriau/Burndy Connector - Master side
9120-RB19-TT19-pin, 5A/250VAC Electrical Module with Souriau/Burndy Connector - Tool side

SpecificationsCompatible QCsDrawingsManuals3D CAD Models

Description: 19-pin, 5A/250VAC Electrical Module with Souriau/Burndy Connector
Weight: Master 0.52 lbs (0.24 kg)
Tool 0.42 lbs (0.19 kg)
Materials:
  • Aluminum housing
  • Rhodium-plated heads on spring pins
  • Rhodium-plated contact pins
  • Nitrile seal.
# Pins: 19
Elec. Rating: 5 Amp/250VAC