Loading
简体中文  | English  | Español  | 日本語  | Português
Skip Navigation Links
Home
Produtos
Biblioteca
Empresa
Contate-nos
Mapa do Site
Electrical Modules: R47  
 
 
Skip Navigation LinksHome > Produtos > Trocadores de Ferramentas Robóticos > Módulos e Acessórios > Módulos > Módulos Elétricos > R47

 

 

Product Advantages
  • 26 + 26-pins (26 + 21 available for customer use - See pinout drawing.).
  • 3 Amp/250VAC.
  • (1) R26 module and (1) R21 modules mounted side-by-side on adapter plate.
  • (0-9) Tool ID.
  • NOTE: May block air ports.

R52 Modules (Master and Tool) shown
R52 Modules (Master and Tool) shown

Part NumberSideNotes
9120-R47-TT26 + 26-pins (26 + 21 available for customer use - See pinout drawing), 3 Amp/250VAC, (1) R26 module and (1) R21 modules (0-9) Tool ID mounted side-by-side on adapter plate - Tool side

SpecificationsCompatible QCsConnectors and CablesDrawingsManuals3D CAD Models

Description: 26+26-pin (26+21 available for customer use - See pinout drawing), 3 Amp/250VAC electrical module [(1)R26 & (1)R21] electrical modules mounted side-by-side on adapter plate. (Tool side only.) Fits QC-71 & 41 w/ports blocked. (See also R26 Family webpage)
Weight: Master 1.1 lbs (0.5 kg)
Tool 0.51 lbs (0.23 kg)
Materials:
  • Aluminum housing
  • Rhodium-plated contact pins
  • Nitrile seal.
# Pins: 26 + 21
Elec. Rating: 3 Amp/250VAC