Loading
简体中文  | English  | Español  | 日本語  | Português
Skip Navigation Links
Home
Produtos
Biblioteca
Empresa
Contate-nos
Mapa do Site
Air Modules: P05  
 
 
Skip Navigation LinksHome > Produtos > Trocadores de Ferramentas Robóticos > Módulos e Acessórios > Módulos > Módulos Pneumáticos e de Fluidos > P05

 

 

Product Advantages
  • M5 ports.
  • (10) pneumatic pass-through ports.

P05 Modules (Master and Tool)
P05 Modules (Master and Tool)

Part NumberSideNotes
9120-P05-MM(10) M5 pass-through ports pneumatic module - Master side
9120-P05-TT(10) M5 pass-through ports pneumatic module - Tool side

SpecificationsCompatible QCsDrawingsManuals3D CAD Models

Description: (10) M5 ports for pneumatic pass-through
Cv Rating: 0.25
Weight: Master 0.45 lbs (0.20 kg)
Tool 0.46 lbs (0.21 kg)
Materials:
  • Anodized aluminum housing
  • Nitrile seals.