Loading
简体中文  | English  | Español  | 日本語  | Português
Skip Navigation Links
Home
Produtos
Biblioteca
Empresa
Contate-nos
Mapa do Site
Electrical Modules: M19  
 
 
Skip Navigation LinksHome > Produtos > Trocadores de Ferramentas Robóticos > Módulos e Acessórios > Módulos > Módulos Elétricos > M19

 

 

Attention:  An upgraded version of this item is available.

Current Product Benefits Interchangeable
T19 Family No

 

Product Advantages
  • 19-pin electrical module.
  • 3 Amps/250VAC.
  • MS cylindrical threaded connector.

M19 Modules (Master and Tool)
M19 Modules (Master and Tool)

Part NumberSideNotes
9120-M19-MM19-pin, 3 Amp/250VAC electrical module with MS cylindrical threaded connector - Master side
9120-M19-TT19-pin, 3 Amp/250VAC electrical module with MS cylindrical threaded connector - Tool side

SpecificationsCompatible QCsConnectors and CablesDrawingsManuals3D CAD ModelsOptions

Description: 19-pin, 3 Amp/250VAC electrical module with MS cylindrical threaded connector
Weight: 9120-M19-T 0.95lbs(0.430kg)
9120-M19-M 0.25 lbs (0.11 kg)
Materials:
  • Precious-metal-plated contact pins
  • Anodized aluminum
  • Delrin®.
# Pins: 19
Elec. Rating: 3 Amp/250VAC