Description: |
EN Rail Style, Ledge Mount Adapter, 4-Positions, Offset for QC-313 Flat D1 |
Weight: |
Master 1.77 lbs (0.80 kg) Tool 1.58 lbs (0.72 kg) |
Materials: |
- Aluminum adapter plate
- Steel dowel pins.
|
Operational Temperature Range: |
-20 °F - 150 °F (-28,9 °C - 65,6 °C) |
|