Loading
简体中文  | English  | Español  | 日本語  | Português
Skip Navigation Links
Home
Produtos
Biblioteca
Empresa
Contate-nos
Mapa do Site
Fluid/Air Module: FSN7  
 
 
Skip Navigation LinksHome > Produtos > Trocadores de Ferramentas Robóticos > Módulos e Acessórios > Módulos > Módulos Pneumáticos e de Fluidos > FSN7

 

 

Product Advantages
  • Provides fluid/air service to the Master and Tool plates.
  • 3/8 NPT ports.
  • (7) self-sealing ports.
  • 300 series stainless steel for protection against corrosion.
  • 100 psi (6.9 bar) maximum.
  • Not for vacuum service.

FSN7 Modules (Master and Tool)
FSN7 Modules (Master and Tool)

Part NumberSideNotes
9120-FSN7-MM(7) 3/8 NPT self-sealing ports fluid/air module, stainless steel - Master side
9120-FSN7-TT(7) 3/8 NPT self-sealing ports fluid/air module, stainless steel - Tool side

SpecificationsCompatible QCsDrawingsManuals3D CAD Models

Description: (7) 3/8 NPT self-sealing ports, stainless steel fluid/air module
Cv Rating: 1.6
Weight: Master 6.58 lbs (2.98 kg)
Tool 5.75 lbs (2.61 kg)
Materials:
  • Stainless steel housings
  • Stainless steel, Nitrile, and CPVC valve components.