Loading
简体中文  | English  | Español  | 日本語  | Português
Skip Navigation Links
Home
Produtos
Biblioteca
Empresa
Contate-nos
Mapa do Site
Fluid/Air Module: FN4  
 
 
Skip Navigation LinksHome > Produtos > Trocadores de Ferramentas Robóticos > Módulos e Acessórios > Módulos > Módulos Pneumáticos e de Fluidos > FN4

 

 

Product Advantages
  • 3/8 NPT threaded ports.
  • (4) self-sealing fluid/air ports.
  • Compatible with F04 modules.
  • Stainless steel housing.
  • Viton seal option (-V).

FN4 Modules (Master and Tool)
FN4 Modules (Master and Tool)

Part NumberSideNotes
9120-FN4-MM(4) 3/8 NPT self-sealing ports fluid/air module, stainless steel - Master side
9120-FN4-TT(4) 3/8 NPT self-sealing ports fluid/air module, stainless steel - Tool side

SpecificationsCompatible QCsDrawingsManuals3D CAD Models

Description: (4) 3/8 NPT self-sealing ports fluid/air module, stainless steel (replaces F04-N)
Cv Rating: 1.4
Weight: 2.8 lbs (1.27 kg)
Materials:
  • Stainless steel housings
  • Rubber, PVC, and stainless steel valve components.