简体中文  | English  | Español  | 日本語  | Português
Skip Navigation Links
Home
Produtos
Biblioteca
Empresa
Contate-nos
Mapa do Site
Air Modules: AJ2  
 
 
Skip Navigation LinksHome > Produtos > Trocadores de Ferramentas Robóticos > Módulos e Acessórios > Módulos > Módulos Pneumáticos e de Fluidos > AJ2

 

 

Product Advantages
  • Provides air service from the Master to the Tool plates.
  • 1/4 NPT ports.
  • (10) self-sealing ports (Master and Tool side).
  • 100 psi (6.9 bar) maximum.
  • Not for vacuum service.

AJ2 Modules (Master and Tool)
AJ2 Modules (Master and Tool)

Part NumberSideNotes
9121-AJ2-MM(10) 1/4 NPT self-sealing ports - Air only module - Master side
9121-AJ2-TT(10) 1/4 NPT self-sealing ports - Air only module - Tool side

SpecificationsCompatible QCsDrawingsManuals3D CAD Models

Description: (10) 1/4 NPT self-sealing ports - Air Only Module (Master and Tool Sides)
Cv Rating: 1.4
Weight: Master 2.60 lbs (1.18 kg)
Tool 2.05 lbs (0.93 kg)
Materials:
  • Aluminum housing
  • Stainless steel valve components
  • Nitrile seals.