简体中文  | English  | Español  | 日本語  | Português
Skip Navigation Links
Home
Produtos
Biblioteca
Empresa
Contate-nos
Mapa do Site
Electrical Modules: XG7G  
 
 
Skip Navigation LinksHome > Produtos > Trocadores de Ferramentas Robóticos > Módulos e Acessórios > Módulos > Módulos Elétricos > XG7G

 

 

Product Advantages
  • Single-line, pass-through module with SHV BNC female connectors.
  • 3 Amps/2000VAC.
  • Isolated connector from housing.
  • Adapted for G-Series swivel housing.

XG7G Modules (Master and Tool)
XG7G Modules (Master and Tool)

Part NumberSideNotes
9120-XG7G-MMUltrasonic Module with Isolated SHV Connector, Adapted for G-Series Swivel Housing - Master side
9120-XG7G-TTUltrasonic Module with Isolated SHV Connector, Adapted for G-Series Swivel Housing - Tool side

SpecificationsCompatible QCsDrawingsManuals3D CAD Models

Description: Ultrasonic Module with Isolated SHV Connector, Adapted for G-Series Swivel Housing
Weight: Master 0.31 lbs (0.14 kg)
Tool 0.27 lbs (0.12 kg)
Materials:
  • Precious-metal-plated spring and contact pins
  • Aluminum housings
  • Delrin® dielectric
  • Nitrile seals.
# Pins: 1
Elec. Rating: 3 Amps/2000VAC