简体中文  | English  | Español  | 日本語  | Português
Skip Navigation Links
Home
Produtos
Biblioteca
Empresa
Contate-nos
Mapa do Site
Discrete Modules: VJ4,VJ5  
 
 
Skip Navigation LinksHome > Produtos > Trocadores de Ferramentas Robóticos > Módulos e Acessórios > Módulos > Módulos de Controle e Sinal > VJ4,VJ5

 

 

Product Advantages
  • The VJ4 discrete control/signal module provides a means for the customer to control the Tool Changer and provide power to downstream I/O.
  • The VJ4 Master comes equipped with four (4) M12, 5-Pin connectors used for interfacing with a customer-supplied Interbus I/O module. These connections allow the customer to monitor Tool Changer Locked, Unlocked, and RTL (Ready-To-Lock) proximity sensor inputs, as well as to control the Tool Changer valve Latch and Unlatch functions.
  • The VJ4 control module was specifically designed to accommodate a Phoenix Contact Rugged Line Digital Input/Output Module, such as model IBS RL 24 DIO 8/8/8-R-LK.
  • Power for downstream Interbus devices is provided to the Master from the Interbus I/O module via an M23 male thread, 6-Pin connector.
  • The VJ4 Master comes equipped with an Arc Prevention circuit that automatically turns off US1 and US2 power during coupling and uncoupling of the Tool, when arcing is most likely to occur.
  • An interface is also provided on the Master module for support of an integrated solenoid valve (DC Voltage). The integrated valve is supplied as part of the valve adapter block, 9121-Jxx-M.
  • VJ4 modules are outfitted with patented Tool Stand Interlock (TSI) technology. The TSI circuit is designed to allow Tool Changer release ONLY when the Tool is in the stand or storage location.

VJ5 Master and VJ4 Tool Modules
VJ5 Master and VJ4 Tool Modules

Part NumberSideNotesEDS File
9121-VJ4IBS-MMVJ4 Master Module w/ Phoenix Interbus I/O Module, Mounting Hardware, and Cables
9121-VJ4-MMInterbus Power Pass Through and I/O Connection Module with Arc Prevention - Master side
9121-VJ5-MMVJ4 Module with Phoenix IBS Interbus I/O Module, Mounting Hardware, and Cables - Master side
9121-VJ4-TTInterbus Power Pass-through and I/O Connection Module with Arc Prevention - Tool side

SpecificationsCompatible QCsConnectors and CablesDrawingsManuals3D CAD Models

Description: Interbus Power Pass-through and I/O Connection Module with Arc Prevention
Weight: VJ4 Master 2.35 lbs (1.07 kg)
VJ5 Master 2.75 lbs (1.25 kg)
VJ4 Tool 1.40 lbs (0.63 kg)
Materials:
  • Aluminum housing and cover
  • Precious-metal-plated contacts
  • Nitrile seals
  • Delrin pin block
Elec. Rating: Input Power - 5 Amp/12-30VDC
Output Power - 5 Amp/21-26VDC