Loading
简体中文  | English  | Español  | 日本語  | Português
Skip Navigation Links
Home
Produtos
Biblioteca
Empresa
Contate-nos
Mapa do Site
Discrete Modules: VF3  
 
 
Skip Navigation LinksHome > Produtos > Trocadores de Ferramentas Robóticos > Módulos e Acessórios > Módulos > Módulos de Controle e Sinal > VF3

 

 

Product Advantages
  • The Discrete Signal Integrated Valve module allows for communication and control of the Tool Changer.
  • Amphenol, MS-style connectors provided for customer interface.
  • An integrated single- or double-solenoid valve (available on the Jxx valve adapter module) controls the Tool Changer locking mechanism.
  • 12 signal pass-throughs available for customer use.
  • A flexible boot surrounds the pin block and seals the connection from moisture while coupled.
  • Patented Tool Stand Interlock (TSI) technology is provided through a connector on the Tool module. Integration of a mechanical limit switch will allow the integrated solenoid valve to uncouple the Tool Changer ONLY when the Tool is in the Stand.
  • Tool-ID (0-9) capacity.
  • Ready-to-Lock (R1 and R2), Lock, and Unlock sensor inputs provided.
  • Supports Ford wiring preference with separate input and valve power supply lines.
  • Compact design package.

VF3 Modules (Master and Tool)
VF3 Modules (Master and Tool)

Part NumberSideNotesEDS File
9121-VF3-MMDiscrete, 26 Pin Amphenol, 19 Pin Block, Supports L/U/R1/R2 Sensors and Integrated Valve (FORD Pin Out) Supports TSI on the Tool Side and Separate Input and Valve Power Supply Lines - Master side
9121-VF3-TTDiscrete, 19 Pin Amphenol, 19 Pin Block, TSI on Tool, 12 Pass-Throughs, 0-9 Tool ID (FORD Pin Out) - Tool side

SpecificationsCompatible QCsConnectors and CablesDrawingsManuals3D CAD Models

Description: Discrete, 26 Pin Amphenol, 19 Pin Block, Supports L/U/R1/R2 Sensors and Integrated Valve (FORD Pin Out) Master Supports TSI on the Tool Side and Separate Input and Valve Power Supply Lines
Weight: 2.95 lbs (1.34 kg)
Materials:
  • Aluminum housing and cover
  • Clear polycarbonate window
  • Rhodium-plated contacts
  • Nitrile seals
  • Nylon pin block.
Elec. Rating: Control Signals - 12 @ 5 Amp/250V, 5 Amp/24VDC
Tool-ID Switch - 0.1 Amp/30V