Loading
简体中文  | English  | Español  | 日本語  | Português
Skip Navigation Links
Home
Produtos
Biblioteca
Empresa
Contate-nos
Mapa do Site
Utility Modules: UCx  
 
 
Skip Navigation LinksHome > Produtos > Trocadores de Ferramentas Robóticos > Módulos e Acessórios > Módulos > Outros Módulos > UCx

 

 

Product Advantages
  • The UCx utility module is used in robotic applications where air is used to blow dust and debris off of the Tool-side Tool Changer components prior to coupling. By incorporating such a tool Blow Off system, the same Master-side Tool Changer can be used to blow off the debris of multiple tools. This arrangement may be more desirable than incorporating a debris shield for each tool.
  • The UC2 module incorporates an integrated valve assembly. When used with the DH9 control module, the UC2 can be independently activated and controlled to meet specific air Blow Off requirements.
  • The UC2 is configured to be mounted on the Tool Changer’s Flat “B”. If other mounting locations are required, additional control cabling arrangements are necessary.
  • The UC3 module utilizes an AC-powered, single solenoid valve. A separate 3-Pin micro connector is provided for customer interface and control of the solenoid valve. The UC3 can be independently activated and controlled to meet specific air Blow Off requirements.
  • The UC3 is configured from the factory to be mounted on the Tool Changer’s “B” flat. If other mounting locations are required adjustment of the manifold cylinder and/or Blow Off nozzles may be required. The UC3 design provides flexibility in being able to adjust the air Blow Off stream to various directions and orientations. Additional Blow Off nozzles can be added to the cylinder and are available from the factory as needed.
  • The UC4 module incorporates an integrated valve assembly. When used with the VA5 control module, the UC4 can be independently activated and controlled to meet specific air-blow off requirements.
  • The UC4 is configured to be mounted on the Tool Changer’s Flat “D”. If other mounting locations are required, additional control cabling arrangements are necessary.

UCx Module (Master side only) (UC2 shown)
UCx Module (Master side only) (UC2 shown)

Part NumberSideNotes
9121-UC2-MMAir Blow Off Module with Integrated Control Valve
9121-UC3-MMAir Blow Off Module with Integrated AC Valve, Micro Connector
9121-UC4-MMAir Blow Off Module with Integrated Control Valve, Larger Air Lines, and New Nozzle

SpecificationsCompatible QCsDrawingsManuals3D CAD Models

Description: Air Blow Off Module with Integrated Control Valve (Master Side Only)
Materials:
  • T6 aluminum housing and manifold
  • Black polyurethane tubing
  • Brass plugs.
Operational Temperature Range: -20 °F - 150 °F (-28,9 °C - 65,6 °C)



 
 
ATI Industrial Automation
1031 Goodworth Dr. | Apex, NC 27539 USA
Umberto Aranha, Account Manager, +55 11 9 9232 4919
Home
Produtos
Trocadores de Ferramentas Robóticos
Sensores de Força/Torque
Acopladores de Utilidades
Trocadores Manuais de Ferramentas
Ferramentas de Rebarbação Robótica
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
© 2019 ATI Industrial Automation, Inc. Todos os direitos reservados.
 
 Junte-se ao RIA Hoje

 Facebook   Twitter   YouTube