简体中文  | English  | Español  | 日本語  | Português
Skip Navigation Links
Home
Produtos
Biblioteca
Empresa
Contate-nos
Mapa do Site
Utility Modules: UC4  
 
 
Skip Navigation LinksHome > Produtos > Trocadores de Ferramentas Robóticos > Módulos e Acessórios > Módulos > Outros Módulos > UC4

 

 

Product Advantages
  • The UC4 utility module is used in robotic applications where air is used to blow dust and debris off of the Tool-side Tool Changer components prior to coupling. By incorporating such a tool Blow Off system, the same Master-side Tool Changer can be used to blow off the debris of multiple tools. This arrangement may be more desirable than incorporating a debris shield for each tool.
  • The UC4 module incorporates an integrated valve assembly. When used with the VA5 control module, the UC4 can be independently activated and controlled to meet specific air-blow off requirements.
  • The UC4 is configured to be mounted on the Tool Changer’s Flat “D”. If other mounting locations are required, additional control cabling arrangements are necessary.

UC4 Master Module
UC4 Master Module

Part NumberSideNotes
9121-UC4-MMAir Blow Off Module with Integrated Control Valve, Larger Air Lines, and New Nozzle

SpecificationsCompatible QCsDrawingsManuals3D CAD Models

Description: Air Blow Off Module with Integrated Control Valve (Master Side Only)
Materials:
  • T6 aluminum housing and manifold
  • Black polyurethane tubing
  • Brass plugs.
Operational Temperature Range: -20 °F - 150 °F (-28,9 °C - 65,6 °C)



 
 
ATI Industrial Automation
1031 Goodworth Dr. | Apex, NC 27539 USA
Umberto Aranha, Account Manager, +55 11 9 9232 4919
Home
Produtos
Trocadores de Ferramentas Robóticos
Sensores de Força/Torque
Acopladores de Utilidades
Trocadores Manuais de Ferramentas
Material Removal Tools
Dispositivos do Centro de Conformidade Remota        
Sensores de Colisão Robóticos
Biblioteca
Glossário
Vídeos
3D CAD Models
Software   
Empresa
Notícias
Feiras
Aplicação de Créditos
Oportunidades de Trabalho
Privacy Policy
Contate-nos
Vendas e Suporte
Solicitar Informações
Registro de Produtos
Como Chegar
Mapa do Site
© 2021 ATI Industrial Automation, Inc. Todos os direitos reservados.
 
  Join A3 Today

 Facebook   Twitter   YouTube