|
|
Description: |
Pass-through Module with Connectors for Ethernet, Aux Power, and Servo Power |
|
Weight: |
Master 0.89 lbs (0.40 kg) Tool 0.82 lbs (0.37 kg) |
|
Materials: |
- Anodized aluminum housing
- Rhodium-plated spring and contact pins
- Nitrile seals.
|
|
# Pins: |
Master Pin Block - 19 Ethernet Connector - 4 Aux Power Connector - 4 Servo Power Connector - 4 |
|
Elec. Rating: |
Ethernet Circuit - 2 Amp/150V Aux Power Circuit - 6 Amp/250V Servo Power Circuit - 6 Amp/250V |
|
Operational Temperature Range: |
-20 °F - 150 °F (-28,9 °C - 65,6 °C) |
|
|
|
Custom Application QC Models |
|
|
*May be compatible with other QC models. Please consult an ATI Account Manager for more information.
|
Cables
|
There are no Cables associated with this module.
|
|
| 9630-20-TME.pdf |
TME Module Drawing
|
|
|
None currently available. See your Account Representative for more information.
|
| 9120-TME-T |
Pass Through Module with Connectors for Ethernet, Aux Power and Servo Power
|
| 9120-TME-M |
Pass Through Module with Connectors for Ethernet, Aux Power and Servo Power
|
|