简体中文  | English  | Español  | 日本語  | Português
Skip Navigation Links
Home
Produtos
Biblioteca
Empresa
Contate-nos
Mapa do Site
Signal Modules for Vision Applications: SB3  
 
 
Skip Navigation LinksHome > Produtos > Trocadores de Ferramentas Robóticos > Módulos e Acessórios > Módulos > Módulos de Controle e Sinal > SB3

 

 

Product Advantages
  • The SB3 module was designed to pass video signals and LED lamp power for up to three (3) XC-HR70 cameras and three (3) lamps.
  • The modules use three (3) 12-pin Hirose camera connectors and three (3) 4-pin industry-standard M12 connectors for lamp power to allow simple inline installation using existing cables.
  • When the Tool Changer is coupled, the Master and Tool modules communicate across their interface using contact blocks with spring-loaded pins.
  • Flexible rubber seals surround the pin blocks to protect the connections from moisture and liquid while coupled.
  • The center pin of each tool side pin block is extended to provide first-mate/last-break protection.
  • The modules provide simple pass-through capability for signals and power.

SB3 Master and Tool Modules
SB3 Master and Tool Modules

Part NumberSideNotesEDS File
9121-SB3-MMPass-Through Module for (3) XC-HR70 Cameras and (3) lamps - Master side
9121-SB3-TTPass-Through Module for (3) XC-HR70 Cameras and (3) lamps - Tool side

SpecificationsCompatible QCsConnectors and CablesDrawingsManuals3D CAD Models

Description: Pass-Through Module for (3) XC-HR70 Cameras and (3) lamps
Materials:
  • Precious-metal-plated contact pins.