简体中文  | English  | Español  | 日本語  | Português
Skip Navigation Links
Home
Produtos
Biblioteca
Empresa
Contate-nos
Mapa do Site
Servo Modules: RES10-M, RES10C-T  
 
 
Skip Navigation Links

 

 

Product Advantages
  • Power and signal circuits are electrically isolated both from each other and the Tool Changer.
  • Both the power and signal circuits are designed to be water-resistant, but they are not waterproof.
  • Compliant spring probes are provided on the Master and fixed contact pins on the Tool.
  • Master spring pins are recessed below an insulated surface on both the power and signal circuits.
  • DANGER! - For electrical modules using > 60 VDC or 42 VAC, NO contact should be attempted before removing power. This especially includes separation or insertion of the mating connectors or any contact with the tool changer or its components.

RES10 Master and RES10C Tool Modules
RES10 Master and RES10C Tool Modules

Part NumberSideNotes
9120-RES10-MMServo Signal Module with 10-pin JAE connector - Master Side
9120-RES10C-TTServo Signal Module with 10-pin Female JAE connector - Tool Side

SpecificationsCompatible QCsDrawingsManuals3D CAD Models

Description: Servo Signal Module with 10-pin JAE connector
Weight: Master 0.50 lbs (0.23 kg)
Tool 0.36 lbs (0.16 kg)
Materials:
  • Precious-metal-plated pins
  • Amphenol connectors.
# Pins: Power/Signal - 10
Battery Backup - 3
Elec. Rating: 3 Amp/150V max