简体中文  | English  | Español  | 日本語  | Português
Skip Navigation Links
Home
Produtos
Biblioteca
Empresa
Contate-nos
Mapa do Site
DeviceNet Pass-through Modules: RD26  
 
 
Skip Navigation LinksHome > Produtos > Trocadores de Ferramentas Robóticos > Módulos e Acessórios > Módulos > Módulos de Controle e Sinal > RD26

 

 

Product Advantages
  • 26 pins.
  • 3 Amp/250V (24VDC for DeviceNet signals).
  • DeviceNet pass-through.
  • Easy-to-read Tool-ID display optional.
  • Small size with miniature MS quick-disconnect connectors, Eurofast (12mm) connector for DeviceNet.
  • No-Touch contacts on Master module.

RD26  Modules (Master and Tool)
RD26 Modules (Master and Tool)

Part NumberSideNotesEDS File
9120-RD26-MM26-pin, 3 Amp/250V (24VDC for DeviceNet signals) electrical module with DeviceNet pass-through, miniature MS quick-disconnect connector, and Eurofast (12mm) connector for DeviceNet - Master side
9120-RD21-TT26-pin, 3 Amp/250V (24VDC for DeviceNet signals) electrical module with DeviceNet pass-through, miniature MS quick-disconnect connector, and Eurofast (12mm) connector for DeviceNet, 0-9 Tool-ID - Tool side
9120-RD26-TT26-pin, 3 Amp/250V (24VDC for DeviceNet signals) electrical module with DeviceNet pass-through, miniature MS quick-disconnect connector, and Eurofast (12mm) connector for DeviceNet - Tool side

SpecificationsCompatible QCsConnectors and CablesDrawingsManuals3D CAD Models

Description: 26-pin, 3 Amp/250V (24VDC for DeviceNet signals) electrical module with DeviceNet pass-through, miniature MS quick-disconnect connector, and Eurofast (12mm) connector for DeviceNet. Also available with 0-9 Tool-ID on RD21 Tool module.
Weight: Master 0.50 lbs (0.23 kg)
Tool 0.55 lbs (0.25 kg)
Materials:
  • Aluminum housing
  • Rhodium-plated heads on spring pins
  • Rhodium-plated contact pins
  • Nitrile seal.
# Pins: 26
Elec. Rating: Pass-through Signals - 3 Amp/250V
DeviceNet Signals - 24VDC