简体中文  | English  | Español  | 日本語  | Português
Skip Navigation Links
Home
Produtos
Biblioteca
Empresa
Contate-nos
Mapa do Site
Vacuum/Air Modules: PV5  
 
 
Skip Navigation LinksHome > Produtos > Trocadores de Ferramentas Robóticos > Módulos e Acessórios > Módulos > Módulos Pneumáticos e de Fluidos > PV5

 

 

Product Advantages
  • Provides vacuum and air service from the Master to the Tool plates.
  • G 3/8 (BSPP) ports.
  • (8) pass-through ports.

PV5 Modules (Master and Tool)
PV5 Modules (Master and Tool)

Part NumberSideNotes
9120-PV5-MM(8) G 3/8 (BSPP) pass-through ports vacuum/air module - Master side
9120-PV5-TT(8) G 3/8 (BSPP) pass-through ports vacuum/air module - Tool side

SpecificationsCompatible QCsDrawingsManuals3D CAD Models

Description: (8) G 3/8 (BSPP) pass-through ports vacuum/air module
Cv Rating: 2.45
Weight: 3.8 lbs (1.72 kg)
Materials:
  • Anodized aluminum housings
  • Nitrile rubber seals.