简体中文  | English  | Español  | 日本語  | Português
Skip Navigation Links
Home
Produtos
Biblioteca
Empresa
Contate-nos
Mapa do Site
Vacuum/Air Modules: PV3  
 
 
Skip Navigation LinksHome > Produtos > Trocadores de Ferramentas Robóticos > Módulos e Acessórios > Módulos > Módulos Pneumáticos e de Fluidos > PV3

 

 

Product Advantages
  • Provides vacuum and air service from the Master to the Tool plates.
  • (2) self-sealing ports (Master side).
  • 3/8 NPT pass-through ports (2 Master side and 4 Tool side).
  • (2) 3/4 NPT vacuum only ports (Master side).

PV3 Modules (Master and Tool)
PV3 Modules (Master and Tool)

Part NumberSideNotes
9120-PV3-MM(2) 3/8 NPT self-sealing ports, (2) 3/8 NPT pass-through ports, (2) 3/4 NPT vacuum ports vacuum/air module - Master side
9120-PV3-TT(4) 3/8 NPT pass-through ports and (2) 3/4 NPT vacuum only ports vacuum/air module - Tool side

SpecificationsCompatible QCsDrawingsManuals3D CAD Models

Description: (2) 3/8 NPT self-sealing ports (Master side only) and 3/8 NPT pass-through ports (2 on Master side and 4 on Tool side) and (2) 3/4 NPT vacuum only ports (Master and Tool side) vacuum/air module
Cv Rating: 1.6 for 3/8 self-sealing
2.45 for 3/8 pass-through
8.0 (est.) for 3/4 vac
Weight: 4.5 lbs (2.04 kg)
Materials:
  • Anodized aluminum housings
  • Stainless steel valve components
  • Nitrile rubber seals.