简体中文  | English  | Español  | 日本語  | Português
Skip Navigation Links
Home
Produtos
Biblioteca
Empresa
Contate-nos
Mapa do Site
Vacuum/Air Modules: PV2  
 
 
Skip Navigation LinksHome > Produtos > Trocadores de Ferramentas Robóticos > Módulos e Acessórios > Módulos > Módulos Pneumáticos e de Fluidos > PV2

 

 

Product Advantages
  • Provides vacuum and air service from the Master to the Tool plates.
  • 3/8 G (BSPP) ports
  • (2) self-sealing ports and (6) pass-through ports (Master side).
  • (8) pass-through ports (Tool side).

PV2 Modules (Master and Tool)
PV2 Modules (Master and Tool)

Part NumberSideNotes
9120-PV2-MM(2) G 3/8 (BSPP) self-sealing ports and (6) pass-through ports vacuum/air module - Master side
9120-PV2-TT(8) G 3/8 (BSPP) pass-through ports vacuum/air module - Tool side

SpecificationsCompatible QCsDrawingsManuals3D CAD Models

Description: (2) G 3/8 (BSPP) self-sealing ports and (6) G 3/8 (BSPP) pass-through ports (Master side) and (8) G (BSPP) pass-through ports (Tool side) vacuum/air modules
Cv Rating: 1.6 for 3/8 self-sealing
2.45 for 3/8 pass-through
Weight: 4.5 lbs (2.04 kg)
Materials:
  • Anodized aluminum housings
  • Stainless steel valve components
  • Nitrile rubber seals.