简体中文  | English  | Español  | 日本語  | Português
Skip Navigation Links
Home
NEW Products
Produtos
Biblioteca
Empresa
Contate-nos
Mapa do Site
High-Current Modules: PG0  
 
 
Skip Navigation LinksHome > Produtos > Trocadores de Ferramentas Robóticos > Módulos e Acessórios > Módulos > Módulos de Alta Potência > PG0

 

 

Product Description
  • Used as ground contact in welding.
  • Designed to carry high current from the robot to customer tooling.
  • Consists of one silver-plated copper contact, capable of carrying 600 Amps when coupled. The voltage should not exceed 800 Volts.
  • Accepts up to 4/0 AWG cable.
  • The installation of over-current protection in the primary power supply circuit is recommended.
  • No-Touch contact on Master side.

PG0 Modules (Master and Tool)
PG0 Modules (Master and Tool)

Part NumberSideNotes
9120-PG0-MM1 contact, 600 Amps (not to exceed 800 Volts) high current module (Adapter plate needed) - Master side
9120-PG0-TT1 contact, 600 Amps (not to exceed 800 Volts) high current module (Adapter plate needed) - Tool side