简体中文  | English  | Español  | 日本語  | Português
Skip Navigation Links
Home
Produtos
Biblioteca
Empresa
Contate-nos
Mapa do Site
High-Current Modules: PD3  
 
 
Skip Navigation LinksHome > Produtos > Trocadores de Ferramentas Robóticos > Módulos e Acessórios > Módulos > Módulos de Alta Potência > PD3

 

 

Product Advantages
  • Used as ground contact in welding.
  • Designed to carry high current from the robot to customer tooling.
  • Consists of one silver-plated copper contact, capable of carrying 600 Amps when coupled. The voltage should not exceed 600 Volts.
  • Accepts up to 4/0 AWG cable.
  • The installation of over-current protection in the primary power supply circuit is recommended.
  • No-Touch contact on Master side.

PD3 Modules (Master and Tool)
PD3 Modules (Master and Tool)

Part NumberSideNotes
9121-PD3-MMHigh Current Module with (1) contact, #4/0 wire, 600A rating with 4 Pin Euro Connector - Master side
9121-PD3-TTHigh Current Module with (1) contact, #4/0 wire, 600A rating with 4 Pin Euro Connector - Tool side
9121-PDA-TTProtective Cover Plate Assembly - Tool side

SpecificationsCompatible QCsConnectors and CablesDrawingsManuals3D CAD Models

Description: High Current Module with (1) contact, #4/0 wire, 600A rating with 4 Pin Euro Connector
Weight: PD3 Master 5.0 lbs (2.3 kg)
PD3 Tool 4.25 lbs (1.9 kg)
PDA Tool x lbs (x kg)
Materials:
  • Silver-plated copper contact
  • Aluminum housing
  • Nitrile seal.
# Pins: 1
Elec. Rating: 600 Amp/600V max. @ 100% Duty Cycle