Loading
简体中文  | English  | Español  | 日本語  | Português
Skip Navigation Links
Home
Produtos
Biblioteca
Empresa
Contate-nos
Mapa do Site
Primary Current Modules: PA12  
 
 
Skip Navigation LinksHome > Produtos > Trocadores de Ferramentas Robóticos > Módulos e Acessórios > Módulos > Módulos de Alta Potência > PA12

 

 

Product Advantages
  • Designed to carry high current from a power supply to customer tooling.
  • Three (3) rhodium-plated copper contacts. Contact bases support use of #4 AWG cables and each is capable of carrying 150 Amps when coupled.
  • Uses advanced, patented, cone-mating technology to transfer current from Master to Tool.
  • Mating conical surfaces provide a large contact area, excellent misalignment capability, and allow efficient coupling/uncoupling without high spring forces or excessive wear.
  • Power to be disconnected and discharged prior to tool changes. Module is not a switch.
  • Contact tips easily replaced, if required.
  • Recessed and shrouded Master-side contacts prevent accidental human contact.
  • Center pin extended for first mate/last break protection.
  • 1 ¼ NPT, 1 ½ NPT, PG29, and PG36 fitting plates currently available

PA12 Modules (Master and Tool)
PA12 Modules (Master and Tool)

Part NumberSideNotes
9121-PA12-MMPrimary Current Module with (3) contacts, #4 wire, 150A rating - Master side
9121-PA12-TTPrimary Current Module with (3) contacts, #4 wire, 150A rating - Tool side

SpecificationsCompatible QCsDrawingsManuals3D CAD ModelsFitting Plates

Description: Primary Current Module with (3) contacts, #4 wire, 150A rating
Weight: Master 2.9 lbs (1.3 kg)
Tool 2.9 lbs (1.3 kg)
PAA Tool 0.5 lbs (0.23 kg)
Materials:
  • Precious metal-plated contacts.
# Pins: 3
Elec. Rating: 150 Amp/600V @ 100% Duty Cycle