Loading
简体中文  | English  | Español  | 日本語  | Português
Skip Navigation Links
Home
Produtos
Biblioteca
Empresa
Contate-nos
Mapa do Site
High-Current Modules: P200  
 
 
Skip Navigation LinksHome > Produtos > Trocadores de Ferramentas Robóticos > Módulos e Acessórios > Módulos > Módulos de Alta Potência > P200

 

 

Product Advantages
  • (2) #1/0 contacts.
  • (2) 3/4 NPT or PG16 strain relief connections.
  • Adapter plate used on QC-40 will block 2 ports.
  • ALL applications require adapter plates.

P200 Modules (Master and Tool)
P200 Modules (Master and Tool)

Part NumberSideNotes
9120-P200A-MMHigh-power module with (2) #1/0 contacts and (2) PG16 strain relief connection - Master side
9120-P200-MMHigh-power module with (2) #1/0 contacts and (2) 3/4 NPT strain relief connection - Master side
9120-P200A-TTHigh-power module with (2) #1/0 contacts and (2) PG16 strain relief connection - Tool side
9120-P200-TTHigh-power module with (2) #1/0 contacts and (2) 3/4 NPT strain relief connection - Tool side

SpecificationsCompatible QCsDrawingsManuals3D CAD ModelsOptions

Description: High-power module with (2) #1/0 contacts and (2) 3/4 NPT or PG16 strain relief connections
Weight: Master 1.5 (0.68 kg)
Tool 1.5 lbs (0.68 kg)
Materials:
  • Anodized aluminum
  • Fiber reinforced thermoset plastic
  • Rhodium plated copper
  • Stainless steel
  • Alloy steel.
# Pins: 2
Elec. Rating: 200A/600V max. @ 100% Duty Cycle
Operational Temperature Range: -20 °F - 150 °F (-28,9 °C - 65,6 °C)



 
 
ATI Industrial Automation
1031 Goodworth Dr. | Apex, NC 27539 USA
Umberto Aranha, Account Manager, +55 11 9 9232 4919
Home
Produtos
Trocadores de Ferramentas Robóticos
Sensores de Força/Torque
Acopladores de Utilidades
Trocadores Manuais de Ferramentas
Ferramentas de Rebarbação Robótica
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
© 2019 ATI Industrial Automation, Inc. Todos os direitos reservados.
 
 Junte-se ao RIA Hoje

 Facebook   Twitter   YouTube