简体中文  | English  | Español  | 日本語  | Português
Skip Navigation Links
Home
NEW Products
Produtos
Biblioteca
Empresa
Contate-nos
Mapa do Site
Electrical Modules: KM14  
 
 
Skip Navigation LinksHome > Produtos > Trocadores de Ferramentas Robóticos > Módulos e Acessórios > Módulos > Módulos Elétricos > KM14

 

 

Product Description
  • 14 pins (12 pins @ 5 Amp/250VAC and 2 pins @ 13 Amp/250VAC).
  • Miniature size with MS quick-disconnect connectors.
  • No-Touch contacts on Master module.
  • Dust and moisture seal on contacts.

KM14 Modules (Master and Tool)
KM14 Modules (Master and Tool)

Part NumberSideNotes
9120-KM14-MM14-pin electrical module with (12) pins at 5 amps and (2) pins at 13 amps - Master side
9120-KM14-TT14-pin electrical module with (12) pins at 5 amps and (2) pins at 13 amps - Tool side