|
|
Description: |
Module Adapter QC-21 Flat B to J16 Pattern |
|
Weight: |
Master 0.07 lbs (0.03 kg) Tool 0.065 lbs (0.03 kgs) |
|
Materials: |
- Aluminum adapter plate
- Steel dowel pins.
|
|
Operational Temperature Range: |
-20 °F - 150 °F (-28,9 °C - 65,6 °C) |
|
|
|
Custom Application QC Models |
|
|
*May be compatible with other QC models. Please consult an ATI Account Manager for more information.
|
Cables
|
There are no Cables associated with this module.
|
|
| 9630-20-JJ51.pdf |
JJ51 Module Drawing
|
|
|
None currently available. See your Account Representative for more information.
|
No 3D models for this product are currently available. See your Account Representative for more information.
|