简体中文  | English  | Español  | 日本語  | Português
Skip Navigation Links
Home
Produtos
Biblioteca
Empresa
Contate-nos
Mapa do Site
Hydraulic/Pneumatic Modules: HB7  
 
 
Skip Navigation LinksHome > Produtos > Trocadores de Ferramentas Robóticos > Módulos e Acessórios > Módulos > Módulos Pneumáticos e de Fluidos > HB7

 

 

Product Advantages
  • Provides (1) 1/2" BSPP (G) high pressure hydraulic port and (1) 3/8" BSPP (G) air service port in a single module.
  • Self-sealing coupler for the hydraulic connection minimizes drips.
  • Self-sealing valves at the pneumatic connections conserve compressed air.
  • Pre-alignment pins insure proper engagement of the coupler.
  • 1/2" G (BSPP) port - 2300 psi (158 bar) maximum.
  • 3/8" G (BSPP) port - 100 psi (6.9 bar maximum.
  • Not for vacuum service.
  • The customer's robot must overcome the pressure in the couplers when driving the Master and Tool modules together. The pump should be turned off during tool changes.
  • The customer must use flexible lines for all plumbing connections. Hard pipe connections are not acceptable as they will not allow proper alignment and engagement of the coupler halves.

HB7 Modules (Master and Tool)
HB7 Modules (Master and Tool)

Part NumberSideNotes
9121-HB7-MMHydraulic/Air Module, (1) 7200 PSI G1/2, (1) 100 PSI G3/8 Checked Port, Master side
9121-HB7-TTHydraulic/Air Module, (1) 7200 PSI G1/2, (1) 100 PSI G3/8 Checked Port, Tool side

SpecificationsCompatible QCsDrawingsManuals3D CAD Models

Description: Hydraulic/Air Module, (1) 7200 PSI G1/2, (1) 100 PSI G3/8 Checked Port
Cv Rating: 2.23 for 1/2 ports
1.6 for 3/8 port
Weight: Master 3.7 lbs (1.7 kg)
Tool 3.0 lbs (1.4 kg)
Materials:
  • Aluminum housings
  • Steel bushings and pins
  • Stainless steel, Nitrile, and PVC valve components.
  • Stainless steel couplers.