简体中文  | English  | Español  | 日本語  | Português
Skip Navigation Links
Home
Produtos
Biblioteca
Empresa
Contate-nos
Mapa do Site
High-Current Modules: HA6  
 
 
Skip Navigation LinksHome > Produtos > Trocadores de Ferramentas Robóticos > Módulos e Acessórios > Módulos > Módulos de Alta Potência > HA6

 

 

Product Advantages
  • Designed to carry high current from a robot to customer tooling.
  • Consists of two silver-plated copper contacts, each capable of carrying 600 Amps when coupled.
  • Voltage should not exceed 800 Volts.
  • Accepts up to 4/0 AWG cable.
  • High-Current modules use advanced, patented, cone-mating technology to transfer current from Master to Tool. The mating conical surfaces provide a large contact area, excellent misalignment capability, and allow efficient coupling/uncoupling without high spring forces or excessive wear.
  • Contact tips on either the Master or Tool can be easily replaced without removing the wiring.
  • No-Touch contacts on Master side.

HA6 Modules (Master and Tool)
HA6 Modules (Master and Tool)

Part NumberSideNotes
9120-HA6-MM2 contacts, 600 Amp (not to exceed 800 Volts) high current module - Master side
9120-HA6-TT2 contacts, 600 Amp (not to exceed 800 Volts) high current module - Tool side

SpecificationsCompatible QCsDrawingsManuals3D CAD ModelsOptionsFitting Plates

Description: 2 contacts, 600 Amp (not to exceed 800 Volts) high power module
Weight: 9.8 lbs (4.5 kg)
Materials:
  • Silver-plated copper contacts
  • Aluminum housing
  • Nitrile seals.
# Pins: 2
Elec. Rating: 600 Amp/800V max. @ 100% Duty Cycle