简体中文  | English  | Español  | 日本語  | Português
Skip Navigation Links
Home
Produtos
Biblioteca
Empresa
Contate-nos
Mapa do Site
Fluid/Air Module: FSR4  
 
 
Skip Navigation LinksHome > Produtos > Trocadores de Ferramentas Robóticos > Módulos e Acessórios > Módulos > Módulos Pneumáticos e de Fluidos > FSR4

 

 

Product Advantages
  • Provides fluid/air service to the Master and Tool plates.
  • Rc 3/8 (BSPT) ports.
  • (8) Self-sealing ports on Master side.
  • (0, 4, or 8) Self-sealing ports on Tool side with (8, 4, or 0) pass-through ports, respectively.
  • 300 series stainless steel for protection against corrosion.
  • 100 psi (6.9 bar) maximum.
  • Not for vacuum service.

FA44 Modules (Master and Tool) shown (NPT ports)
FA44 Modules (Master and Tool) shown (NPT ports)

Part NumberSideNotes
9120-FSR4-MM(4) Rc 3/8 (BSPT) self-sealing ports and (4) pass-through ports fluid/air module, stainless steel - Master side
9120-FSR0-TT(8) Rc 3/8 (BSPT) pass-through ports, stainless steel fluid/air module - Tool side
9120-FSR4-TT(4) Rc 3/8 (BSPT) self-sealing ports and (4) pass-through ports fluid/air module, stainless steel - Tool side
9120-FSR8-TT(8) Rc 3/8 (BSPT) self-sealing ports fluid/air module, stainless steel - Tool side

SpecificationsCompatible QCsDrawingsManuals3D CAD Models

Description: (8) Rc 3/8 (BSPT) ports on Master side and (4) Rc 3/8 (BSPT) self-sealing ports and (4) Rc 3/8 (BSPT) pass-through ports on Tool side, stainless steel fluid/air module.
Cv Rating: 1.6
Weight: 11.4 lbs (5.17 kg)
Materials:
  • Stainless steel housings
  • Stainless steel valve components
  • Nitrile rubber seals
  • CPVC plastic plug.