简体中文  | English  | Español  | 日本語  | Português
Skip Navigation Links
Home
Produtos
Biblioteca
Empresa
Contate-nos
Mapa do Site
Fluid/Air Module: FSN4  
 
 
Skip Navigation LinksHome > Produtos > Trocadores de Ferramentas Robóticos > Módulos e Acessórios > Módulos > Módulos Pneumáticos e de Fluidos > FSN4

 

 

Product Advantages
  • Provides fluid/air service to the Master and Tool plates.
  • 3/8 NPT ports.
  • (8) self-sealing ports (Master side).
  • (0, 4, or 8) self-sealing ports and (0, 4, or 8) pass-through ports (Tool side).
  • 300 series stainless steel for protection against corrosion.
  • 100 psi (6.9 bar) maximum.
  • Not for vacuum service.

FSN4 Modules (Master and Tool) shown (NPT ports)
FSN4 Modules (Master and Tool) shown (NPT ports)

Part NumberSideNotes
9120-FSN4-MM(8) 3/8 NPT self-sealing ports fluid/air module, stainless steel - Master side
9120-FSN0-TT(8) 3/8 NPT pass-through ports, stainless steel air/fluid module - Tool side
9120-FSN4-TT(4) 3/8 NPT self-sealing ports and (4) pass-through ports fluid/air module, stainless steel - Tool side
9120-FSN8-TT(8) 3/8 NPT self-sealing ports fluid/air module, stainless steel - Tool side

SpecificationsCompatible QCsDrawingsManuals3D CAD Models

Description: (8) 3/8 NPT self-sealing ports (Master side) and (4) 3/8 NPT self-sealing ports and (4) 3/8 NPT pass-through ports (Tool side), stainless steel fluid/air module
Cv Rating: 1.6
Weight: 11.7 lbs (5.31 kg)
Materials:
  • Stainless steel housings
  • Stainless steel valve components
  • Nitrile rubber seals
  • CPVC plastic plug.