简体中文  | English  | Español  | 日本語  | Português
Skip Navigation Links
Home
Produtos
Biblioteca
Empresa
Contate-nos
Mapa do Site
Fluid/Air Module: FF3-M,FF3-T,AP3-T  
 
 
Skip Navigation LinksHome > Produtos > Trocadores de Ferramentas Robóticos > Módulos e Acessórios > Módulos > Módulos Pneumáticos e de Fluidos > FF3-M,FF3-T,AP3-T

 

 

Attention:  An upgraded version of this item is available.

Current Product Benefits Interchangeable
FH13 Updated module design to prevent fluid leaks. No

 

Product Advantages
  • Provides fluid/air service to the Master and Tool plates.
  • 1/2 NPT ports.
  • (4) self-sealing ports (Master- and Tool-side).
  • 300 series stainless steel for protection against corrosion.
  • 100 psi (6.9 bar) maximum.
  • Not for vacuum service.

FF3 Modules (Master and Tool)
FF3 Modules (Master and Tool)

Part NumberSideNotes
9121-FF3-MMStainless Steel Fluid/Air module with (4) 1/2 NPT self-sealing ports - Master side
9121-AP3-TT(1) 1/2 NPT self-sealing port - Air only module (Mates with FF3-M) - Tool side
9121-FF3-TTStainless Steel Fluid/Air module with (4) 1/2 NPT self-sealing ports - Tool side

SpecificationsCompatible QCsDrawingsManuals3D CAD Models

Description: Stainless Steel Fluid/Air module with (4) 1/2 NPT self-sealing ports
Cv Rating: 1.6
Weight: Master 6.6 lbs (3.0 kg)
Tool 4.9 lbs (2.2 kg)
Materials:
  • Stainless steel housings
  • Stainless steel, Nitrile, and PVC valve components.