简体中文  | English  | Español  | 日本語  | Português
Skip Navigation Links
Home
Produtos
Biblioteca
Empresa
Contate-nos
Mapa do Site
Air Modules: FE44  
 
 
Skip Navigation LinksHome > Produtos > Trocadores de Ferramentas Robóticos > Módulos e Acessórios > Módulos > Módulos Pneumáticos e de Fluidos > FE44

 

 

Product Advantages
  • Provides air service from the Master to the Tool plates.
  • G 3/8 (BSPP) ports.
  • (8) self-sealing ports (Master side).
  • (0, 4, or 8) self-sealing ports and (0, 4, or 8) pass-through ports (Tool side).
  • Low weight.
  • 100 psi (6.9 bar) maximum.
  • Not for vacuum service.
  • QC-200 Series.

FA44 Modules (Master and Tool) shown (NPT ports)
FA44 Modules (Master and Tool) shown (NPT ports)

Part NumberSideNotes
9120-FE44-MM(8) G 3/8(BSPP) self-sealing ports pneumatic module - Master side
9120-FE08-TT(8) G 3/8 (BSPP) pass-through ports pneumatic module - Tool side
9120-FE44-TT(4) G 3/8 (BSPP) self-sealing ports and (4) pass-through ports pneumatic module - Tool side
9120-FE80-TT(8) G 3/8 (BSPP) self-sealing ports - Tool side

SpecificationsCompatible QCsDrawingsManuals3D CAD Models

Description: (8) G 3/8 (BSPP) ports pneumatic module
Cv Rating: 1.6
Weight: 5.9 lbs (2.68 kg)
Materials:
  • Zycor-plated aluminum housings
  • Rubber PVC, and stainless steel valve components.