简体中文  | English  | Español  | 日本語  | Português
Skip Navigation Links
Home
Produtos
Biblioteca
Empresa
Contate-nos
Mapa do Site
Fluid/Air Module: FB2  
 
 
Skip Navigation LinksHome > Produtos > Trocadores de Ferramentas Robóticos > Módulos e Acessórios > Módulos > Módulos Pneumáticos e de Fluidos > FB2

 

 

Product Advantages
  • Provides fluid/air service to the Master and Tool plates.
  • 3/8 NPT ports.
  • (8) self-sealing ports (Master side).
  • (4) self-sealing ports and (4) pass-through ports OR (8) self-sealing ports OR (8) pass-through ports (Tool side)
  • 300 series stainless steel for protection against corrosion.
  • 100 psi (6.9 bar) maximum.
  • Not for vacuum service.

FB2 Master and FB4 Tool Modules
FB2 Master and FB4 Tool Modules

Part NumberSideNotes
9121-FB2-MM(8) 3/8 NPT self-sealing ports (Mates with FB2-T, FB3-T, or FB4-T) - Master side
9121-FB2-TT(4) 3/8 NPT self-sealing ports and (4) pass-through (Mates with FB2-M) - Tool side
9121-FB3-TT(8) 3/8 NPT pass-through ports (Mates with FB2-M) - Tool side
9121-FB4-TT(8) 3/8 NPT self-sealing ports (Mates with FB2-M) - Tool side

SpecificationsCompatible QCsDrawingsManuals3D CAD Models

Description: 3/8 NPT Ports - (8) self-sealing ports (Master side), (4) self-sealing ports and (4) pass-through ports OR (8) self-sealing ports OR (8) pass-through ports (Tool side)
Cv Rating: 1.6
Weight: 12.38 lbs (5.62 kg)
Materials:
  • Stainless steel housings
  • Stainless steel, Nitrile, and PVC valve components.