简体中文  | English  | Español  | 日本語  | Português
Skip Navigation Links
Home
Produtos
Biblioteca
Empresa
Contate-nos
Mapa do Site
Electrical Modules: E20-005  
 
 
Skip Navigation LinksHome > Produtos > Trocadores de Ferramentas Robóticos > Módulos e Acessórios > Módulos > Módulos Elétricos > E20-005

 

 

Attention:  An upgraded version of this item is available.

Current Product Benefits Interchangeable
E2A One-piece design No

 

Product Advantages
  • 20 gold-plated contact pins.
  • 3 Amps/50V.
  • Direct wire (solder) to pins - no connectors.
  • Miniature size.
  • Fits QC-5.
  • Replaced by E2A. Sell only to customers who need the same module.

E2A Modules (Master and Tool)
E2A Modules (Master and Tool)

Part NumberSideNotes
9120-E20M-005M20-pin, 3 Amp/50VAC, solder connection, miniature size - Master side
9120-E20T-005T20-pin, 3 Amp/50VAC, solder connection, miniature size - Tool side

SpecificationsCompatible QCsDrawingsManuals3D CAD Models

Description: 20-pin, 3 Amp/50VAC, electrical module with solder connection, miniature size
Weight: Master 0.020 lbs (0.009 kg)
Tool 0.032 lbs (0.015 kg)
Materials:
  • Precious-metal-plated contact pins
  • Delrin®.
# Pins: 20
Elec. Rating: 3 Amp/50VAC