Loading
简体中文  | English  | Español  | 日本語  | Português
Skip Navigation Links
Home
Produtos
Biblioteca
Empresa
Contate-nos
Mapa do Site
InstaTool Modules: DH11-M,DH8-T  
 
 
Skip Navigation LinksHome > Produtos > Trocadores de Ferramentas Robóticos > Módulos e Acessórios > Módulos > Módulos de Controle e Sinal > DH11-M,DH8-T

 

 

Product Advantages
  • The InstaTool™ DeviceNet modules allow for communication and control of the Tool Changer with a Master DeviceNet node (ODVA compliance certified).
  • The Tool-side Instabus supports fast cycle time applications and operation with a single, Quick-connect capable, large I/O device.
  • A Tool Changer integrated single-solenoid valve is supported and controlled through the Insta-Tool Master DeviceNet module. Double-solenoid not supported.
  • A flexible boot surrounds the pin block and seals the connection from moisture while the Tool Changer is coupled.
  • Patented Tool Stand Interlock (TSI) technology is provided through a connector on the Tool module. Integration of a mechanical limit switch will allow the integrated solenoid valve to uncouple the Tool Changer ONLY when the Tool is in the Stand.
  • Independent outputs support control of an optional "air blow-off" module.
  • Custom Harting 10B interface provided on Master module supporting ABB robot dress package.
  • Five (5) independent Tool-ID (0-9) switches provided.
  • Ready-to-Lock (R1 and R2), Lock (L), and Unlock (U) sensor inputs provided.
  • Compact design package.

DH11 Master and DH8 Tool Modules
DH11 Master and DH8 Tool Modules

Part NumberSideNotesEDS File
9121-DH11-MMInstaTool Module, Harting connector, Air Blow-Off Valve Control, Quick-Boot Valve Support and NO Safety PLC, Arc Prevention Applied to Auxiliary Power and CAN V+, Supports TSI on the Tool - Master side9030-20-1011.eds
9121-DH8-TTInstaTool Module, Quick Boot Valve, Mechanical Switch TSI, 5-Independent Switch Tool-ID, SEM, Supports Arc Prevention on the Master - Tool side

SpecificationsCompatible QCsConnectors and CablesDrawingsManuals3D CAD Models

Description: InstaTool Module, Harting connector, Air Blow-Off Valve Control, Quick-Boot Valve Support and NO Safety PLC, Arc Prevention Applied to Auxiliary Power and CAN V+, Supports TSI on the Tool
Weight: Master 2.30 lbs (1.04 kg)
Tool 1.35 lbs (0.61 kg)
Materials:
  • Aluminum housings
  • Precious metal-plated contacts
  • Nitrile seals
  • Nylon pin block
Elec. Rating: ODVA Compliant