Loading
简体中文  | English  | Español  | 日本語  | Português
Skip Navigation Links
Home
Produtos
Biblioteca
Empresa
Contate-nos
Mapa do Site
InstaTool Modules: DD6  
 
 
Skip Navigation LinksHome > Produtos > Trocadores de Ferramentas Robóticos > Módulos e Acessórios > Módulos > Módulos de Controle e Sinal > DD6

 

 

Product Advantages
  • The InstaTool™ DeviceNet modules allow for communication and control of the Tool Changer with a Master DeviceNet node (ODVA compliance certified).
  • The Tool-side Instabus supports fast cycle time applications with downstream I/O communicated through the Master node to the DeviceNet network.
  • A Tool Changer integrated solenoid valve is supported and controlled through the InstaTool Master DeviceNet module.
  • A flexible boot surrounds the pin block and seals the connection from moisture while the Tool Changer is coupled.
  • Patented Tool Stand Interlock (TSI) technology is provided through a connector on the Tool module. Integration of a mechanical limit switch will allow the solenoid valve to uncouple the Tool Changer ONLY when the Tool is in the Stand.
  • Five (5) independent Tool-ID (0-9) switches provided.
  • Ready-to-Lock (R1 and R2), Lock (L), and Unlock (U) sensor inputs provided.
  • The DD6 Master module comes with an auxiliary power connection supporting Numatics valve manifolds (non-Cenelec).

DD6 Master and DD2 Tool Modules
DD6 Master and DD2 Tool Modules

Part NumberSideNotesEDS File
9121-DD6-MMInstaTool™ Module, TSI on Tool Auxiliary power wiring, CEM - Master side9030-20-1005.eds
9121-DD2-TTInstaTool™ Module, Mechanical Switch TSI, 5-Independent Switch Tool ID, CEM - Tool side

SpecificationsCompatible QCsConnectors and CablesDrawingsManuals3D CAD Models

Description: InstaTool™ Module, TSI on Tool, Auxiliary Power Wiring for Numatics, CEM
Weight: Master 2.80 lbs (1.27 kg)
Tool 2.45 lbs (1.11 kg)
Materials:
  • Aluminum housings/covers
  • Clear polycarbonate window
  • Rhodium-plated contacts
  • Nitrile seals
  • Nylon pin block.
Elec. Rating: ODVA Compliant