简体中文  | English  | Español  | 日本語  | Português
Skip Navigation Links
Home
Produtos
Biblioteca
Empresa
Contate-nos
Mapa do Site
Tool Changers: QC-40 with RTL  
 
 
Skip Navigation LinksHome > Produtos > Trocadores de Ferramentas Robóticos > Modelos de Trocadores de Ferramentas > QC-40 with RTL

 

 

Product Advantages
  • Twice the strength of the QC-20.
  • No-Touch locking technology allows up to 0.12 inch (3.0 mm) plate separation when locking.
  • Patented Fail-Safe locking mechanism design results in low force acting on the piston.
  • Large piston diameter and outward ball travel increase moment capacity.
  • All locking parts made of Rc58 stainless steel.
  • Long-life bushings for pneumatic pass-through.
  • PNP Ready-to-Lock sensor on Master body.
  • Sensing distance 0.9 mm (0.035 inch).
  • Works with standard QC-40 Tool body.
QC-40 Master with PNP Ready-to-Lock Sensor and QC-40 Tool
QC-40 Master with PNP Ready-to-Lock Sensor and QC-40 Tool

SpecificationsDrawingsManualsCompatible Modules3D CAD Models
Units:
Suggested Payload Limit: 110 lb
Locking Force @ 80 psi (5.5 bar): 1000 lb
Static Moment Capacity (X & Y): 1390 lbf-in
Static Moment Capacity (Z): 1910 lbf-in
Positional Repeatability - (X, Y, & Z): 0,0006 in
Weight - when coupled: 3,8 lb
Maximum distance between Master & Tool plate before locking at 87 psi (6 bar): 0,12 in
Pneumatic Pass-through Ports (qty) Size: (8) 1/8 NPT



Skip Navigation Links.