简体中文  | English  | Español  | 日本語  | Português
Skip Navigation Links
Home
Produtos
Biblioteca
Empresa
Contate-nos
Mapa do Site
Tool Changers: QC-300  
 
 
Skip Navigation LinksHome > Produtos > Trocadores de Ferramentas Robóticos > Modelos de Trocadores de Ferramentas > QC-300

 

 

Attention:  An upgraded version of this item is available.

Current Product Benefits Interchangeable
QC-310 Stronger, larger alignment pins increase Z-moment capacity and make teaching the robot tool pick/drop paths easier. Four (4) flats for mounting modules on QC-310 vs. two (2) flats on QC-300. QC-310 features ledge-mount modules for wider selection of utility modules for heavy-duty applications. No

 

Product Advantages
  • Built-in electrical module has five pins that may be used for tool-ID. The master connector contains the signals for the detection sensor.
  • No-Touch locking technology allows up to 0.10 inch (2.5 mm) plate separation when locking.
  • Detection sensor detects when the Tool plate is within 0.06 inch (1.5 mm) of the Master plate, signaling ready-to-lock.
  • (8) Self-sealing pneumatic ports on the Master side seal when the Master and Tool separate.
  • (2) Pneumatic pass-through ports.
QC-300 Master and Tool plate with T19 electrical module
QC-300 Master and Tool plate with T19 electrical module

SpecificationsDrawingsManualsCompatible ModulesTool Stand Options3D CAD Models
Units:
Suggested Payload Limit: 1000 lb
Locking Force @ 80 psi (5.5 bar): 7900 lb
Static Moment Capacity (X & Y): 29100 lbf-in
Static Moment Capacity (Z): 25000 lbf-in
Positional Repeatability - (X, Y, & Z): 0,0006 in
Weight - when coupled: 42 lb
Maximum distance between Master & Tool plate before locking at 87 psi (6 bar): 0,1 in
Pneumatic Pass-through Ports (qty) Size: (10) G 3/8 (BSPP) [(8) self-sealing, (2) pass-through]



Skip Navigation Links.
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
Dispositivos do Centro de Conformidade Remota        
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
Registro de Produtos
Como Chegar
Mapa do Site
© 2023 ATI Industrial Automation, Inc. Todos os direitos reservados.
 
  Join A3 Today

 Facebook   Twitter   YouTube  

Privacy Policy Novanta  • Sales Terms & Conditions  • Purchasing Terms & Conditions  • CCPA Novanta