Suggested Payload Limit: |
440 lb |
Locking Force @ 80 psi (5.5 bar): |
3600 lb |
Static Moment Capacity (X & Y): |
12000 lbf-in |
Static Moment Capacity (Z): |
10000 lbf-in |
Positional Repeatability - (X, Y, & Z): |
0,0006 in |
Weight - when coupled: |
18,2 lb |
Maximum distance between Master & Tool plate before locking at 87 psi (6 bar): |
0,12 in |
Pneumatic Pass-through Ports (qty) Size: |
(10) 3/8 NPT; Rc 3/8 (BSPT) |
|