简体中文  | English  | Español  | 日本語  | Português
Skip Navigation Links
Home
Produtos
Biblioteca
Empresa
Contate-nos
Mapa do Site
Tool Changers: QC-100i  
 
 
Skip Navigation LinksHome > Produtos > Trocadores de Ferramentas Robóticos > Modelos de Trocadores de Ferramentas > QC-100i

 

 

Attention:  An upgraded version of this item is available.

Current Product Benefits Interchangeable
QC-110 Integrated lock/unlock sensing. Some robot mounting patterns included for direct mount. Larger alignment pins for higher torsion moment capacity. No

 

Product Advantages
  • Excellent strength-to-weight ratio
  • No-Touch locking technology allows up to 0.28 inch (7.0 mm) plate separation when locking.
  • Patented Fail-Safe locking mechanism design results in low force acting on the piston.
  • Large piston diameter and outward ball travel increase moment capacity.
  • All locking parts made of Rc58 stainless steel.
  • Long-life bushings for pneumatic pass-through on robot side.
QC-100i Master and Tool plate with G19
QC-100i Master and Tool plate with G19

SpecificationsDrawingsManualsCompatible Modules3D CAD Models
Units:
Suggested Payload Limit: 330 lb
Locking Force @ 80 psi (5.5 bar): 2700 lb
Static Moment Capacity (X & Y): 6940 lbf-in
Static Moment Capacity (Z): 6940 lbf-in
Positional Repeatability - (X, Y, & Z): 0,0006 in
Weight - when coupled: 11,7 lb
Maximum distance between Master & Tool plate before locking at 87 psi (6 bar): 0,28 in
Pneumatic Pass-through Ports (qty) Size: (8) 3/8 NPT



Skip Navigation Links.
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
Dispositivos do Centro de Conformidade Remota        
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
Registro de Produtos
Como Chegar
Mapa do Site
© 2023 ATI Industrial Automation, Inc. Todos os direitos reservados.
 
  Join A3 Today

 Facebook   Twitter   YouTube  

Privacy Policy Novanta  • Sales Terms & Conditions  • Purchasing Terms & Conditions  • CCPA Novanta