Suggested Payload Limit: |
330 lb |
Locking Force @ 80 psi (5.5 bar): |
2700 lb |
Static Moment Capacity (X & Y): |
6940 lbf-in |
Static Moment Capacity (Z): |
6940 lbf-in |
Positional Repeatability - (X, Y, & Z): |
0,0006 in |
Weight - when coupled: |
11,6 lb |
Maximum distance between Master & Tool plate before locking at 87 psi (6 bar): |
0,28 in |
Pneumatic Pass-through Ports (qty) Size: |
(8) 3/8 NPT |
|